Download document () of 20
We make what matters work*

121799

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, for NZM1, horizontal, 3/4p, HxW=150x425mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
121799
EAN
4015081201013
Product Length/Depth
350 mm
Product Height
25 mm
Product Width
160 mm
Product Weight
0.6 kg
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Other
Model
Other

Export product specification