Knowledge Search
Download document () of 20

12191020003

Eaton Crouse-Hinds series EXIT V-CG-S exit sign, Arrow down, Gray, LED, White letters, Polycarb, Wall mt, Cover w/ pictogram (arrow 6h), monitoring module, 1 x M20 plastic cable glands, 1 x M20 screw plug, DIN 4844, 220-254 Vac, 195-250 Vdc

General specifications

Product Name
Eaton's Crouse-Hinds series EXIT V-CG-S exit sign
Catalog Number
12191020003
EAN
4250217412981
Product Length/Depth
380.5 mm
Product Height
175 mm
Product Width
76 mm
Product Weight
2.2 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 1
Zone 21
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
LED
Exit sign designation
Arrowhead downwards
Type
DIN 4844
Trade size
1 x M20 plastic cable glands, 1 x M20 screw plug
Special features
Includes cover with silk-screen pictogram (arrow 6h), monitoring module
Voltage rating
220-254 Vac, 195-250 Vdc
Frequency rating
50-60 Hz
Letter color
White
Material
Polycarbonate
Housing finish color
Gray
Mounting
Wall

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.