Knowledge Search
Download document () of 20
We make what matters work*

12191031003

Eaton Crouse-Hinds series Ex-Lite N exit sign, Arrow down, Gray, LED, White letters, Aluminum alloy, Wall mount, Cover with pictogram (arrow 6h), battery, 1 x M25 plastic cable glands, 1 x M25 screw plug, DIN 4844, 110-277 Vac, 110-250 Vdc

General specifications

Product Name
Eaton's Crouse-Hinds series Ex-Lite N exit sign
Catalog Number
12191031003
EAN
4250217412714
Product Length/Depth
422 mm
Product Height
115 mm
Product Width
230 mm
Product Weight
6.7 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
IECEx/ATEX hazardous rating
Zone 1
Zone 21
Zone 22
Zone 2
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
LED
Exit sign designation
Arrowhead downwards
Letter color
White
Trade size
1 x M25 plastic cable glands, 1 x M25 screw plug
Voltage rating
110-277 Vac, 110-250 Vdc
Frequency rating
50/60 Hz
Mounting
Wall
Material
Aluminum alloy
Housing finish color
Gray
Special features
Includes cover with pictogram (arrow 6h), self-contained battery system
Type
DIN 4844

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.