| Product Name |
Eaton Distribution parts
|
| Catalog Number |
121999
|
| EAN |
4015081201990
|
| Product Length/Depth |
85 mm
|
| Product Height |
24 mm
|
| Product Width |
12 mm
|
| Product Weight |
0.003 kg
|
| Compliances |
RoHS conform
|
| Used with |
BB-UL
Busbar |
| Features |
Busbar
|
| Accessory/spare part type |
Busbar tag shroud
|
| Color |
Other
|
| Material |
Plastic
|
| Model |
Lengthwise cover
|
| Suitable for |
Other
|
| Type |
|
| Application |
Switchgear for industrial and advanced commercial applications
|