Knowledge Search
Download document () of 20
We make what matters work*

122883

IZMX-CAS403-2500. Cassette 2500A, IZMX403 without control cable connection

General specifications

Product Name
Eaton Moeller series IZMX/INX cassette
Catalog Number
122883
EAN
4015081204885
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
29 kg
Compliances
CE Marked
RoHS conform

Delivery program

Accessory/spare part type
Withdrawable units
Number of poles
Three-pole
Amperage Rating
2500 A
Nominal current
2500 A

Technical data - electrical

Rated ultimate short-circuit breaking capacity
65 kA
Electrical connection type of main circuit
Rail connection

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Features
Version as built-in device
Special features
  • With arcing chamber cover
  • Without terminal blocks for the control circuit terminals.
  • Please order the required quantity separately.
Used with
Three-pole
INX40…3-…W
IZMX40…3-…W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.