Knowledge Search
Download document () of 20
We make what matters work*

124013
IZMX-DTV

IZMX-DTV. Control unit type V, DT520LSI

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
124013
EAN
4015081216185
Product Length/Depth
200 mm
Product Height
50 mm
Product Width
100 mm
Product Weight
0.3 kg
Compliances
RoHS conform
CE Marked

Delivery program

Type
Accessory
Accessory/spare part type
Communication and measuring function
Options / accessories trip blocks

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Special features
  • Comes with every basic device type IZMX…-V…
  • Type V
Used with
IZMX…

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.