Knowledge Search
Download document () of 20
We make what matters work*

124188

Eaton Moeller series IZMX/INX - ACB. Eaton Moeller series IZMX/INX - ACB. Current transformer N, external, IZMX16

General specifications

Product Name
Eaton Moeller series IZMX/INX current transformer
Catalog Number
124188
EAN
4015081217939
Product Length/Depth
100 mm
Product Height
100 mm
Product Width
150 mm
Product Weight
1.273 kg
Compliances
RoHS conform
Certifications
EN Listed
IEC Rated

Delivery program

Type
External
Amperage Rating
1600 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.