Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

124293

IZMX-M40-48DC. Motor operator 48 VDC

General specifications

Product Name
Eaton Moeller series IZMX/INX motor operator
Catalog Number
124293
EAN
4015081218981
Product Length/Depth
200 mm
Product Height
100 mm
Product Width
150 mm
Product Weight
1.25 kg
Compliances
RoHS conform
CE Marked

Delivery program

Type
Accessory
Accessory/spare part type
Remote switching

Technical data - electrical

Voltage type
DC
Control voltage operating range
48 V DC
0.85 - 1.1 x Us
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at DC - min
48 V
Rated control supply voltage (Us) at DC - max
48 V
Current rating - max
3 A (maximum holding current)
Rated operational current
3 A DC
3 A (maximum holding current)
Starting current rating
12 A DC
Power consumption
175 VA/W AC/DC
175 W DC
Pick-up power consumption at 35 ms - max
3 VA/W
Necessary time for charging spring-operated stored energy mechanism at 1 x Us
3 s DC

Technical data - mechanical

Number of actuation per minute - max
3
Switch drive type
Motor drive

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Special features
  • An additional control circuit terminal block is required for retrofitting.
  • For fixed mounting circuit-breakers→#156593 and withdrawable unit circuit-breakers →#156590
  • DC
  • Signalling switch for “Spring-operated stored energy mechanism tensioned” message is included as standard.
  • Switching frequency = 60/h
Used with
IZMX40...
INX40…

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.