Knowledge Search
Download document () of 20
We make what matters work*

124297
IZMX-M40-110AD

Eaton Moeller series IZMX/INX - ACB. Eaton Moeller series IZMX/INX - ACB. Motor operator 110-125 VAC/DC

General specifications

Product Name
Eaton Moeller series IZMX/INX motor operator
Catalog Number
124297
EAN
4015081219025
Product Length/Depth
200 mm
Product Height
100 mm
Product Width
150 mm
Product Weight
1.25 kg
Compliances
RoHS conform

Delivery program

Type
Accessory
Accessory/spare part type
Remote switching

Technical data - electrical

Voltage type
AC/DC
Control voltage operating range
0.85 - 1.1 x Us
110 - 125 V DC
110 - 127 V AC (50/60 Hz)
Rated control supply voltage (Us) at AC, 50 Hz - min
110 V
Rated control supply voltage (Us) at AC, 50 Hz - max
127 V
Rated control supply voltage (Us) at AC, 60 Hz - min
110 V
Rated control supply voltage (Us) at AC, 60 Hz - max
127 V
Rated control supply voltage (Us) at DC - min
110 V
Rated control supply voltage (Us) at DC - max
125 V
Current rating - max
3 V AC / 2 V DC (maximum holding current)
Rated operational current
2 A DC
3 V AC / 2 V DC (maximum holding current)
3 A AC 50/60 Hz
Starting current rating
6 A AC 50/60 Hz, 8 A DC
Power consumption
200 W DC
450 VA AC 50/60 Hz
425 AC / 275 DC
Pick-up power consumption at 35 ms - max
3 VA/W
Necessary time for charging spring-operated stored energy mechanism at 1 x Us
3 s DC
3 s AC 50/60 Hz

Technical data - mechanical

Number of actuation per minute - max
3
Switch drive type
Motor drive

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Special features
  • An additional control circuit terminal block is required for retrofitting.
  • For fixed mounting circuit-breakers→#156593 and withdrawable unit circuit-breakers →#156590
  • DC
  • Signalling switch for “Spring-operated stored energy mechanism tensioned“ message is included as standard.
  • Switching frequency = 60/h
Used with
IZMX40...
INX40…

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.