Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

124302

IZMX-RR110AD-40. Reset remote, 110-125VAC/DC

General specifications

Product Name
Eaton Moeller series IZMX/INX remote reset
Catalog Number
124302
EAN
4015081219070
Product Length/Depth
150 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.125 kg
Compliances
RoHS conform
CE Marked

Delivery program

Type
Accessory
Accessory/spare part type
Trip indication / Reset options

Technical data - electrical

Voltage type
AC/DC
Control voltage operating range
110 - 125 V DC
110 - 127 V AC (50/60 Hz)
Rated control supply voltage (Us) at AC, 50 Hz - min
110 V
Rated control supply voltage (Us) at AC, 50 Hz - max
127 V
Rated control supply voltage (Us) at AC, 60 Hz - min
110 V
Rated control supply voltage (Us) at AC, 60 Hz - max
127 V
Rated control supply voltage (Us) at DC - min
110 V
Rated control supply voltage (Us) at DC - max
125 V
Adjustment range undelayed short-circuit release (end value) - max
0 A
Initial value of the undelayed short-circuit release - min
0 A

Technical data - mechanical

Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Special features
AC
Suitable for
Off-load switch
Power circuit breaker
Used with
IZMX16…W
IZMX40…F
IZMX40…W
IZMX16…F

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.