Knowledge Search
Download document () of 20
We make what matters work*

124396
IZMX-LCS-SR

IZMX-LCS-SR. Signalling switch ready to switch on, 1W (IZMX-SR)

General specifications

Product Name
Eaton Moeller series IZMX/INX auxiliary contact block
Catalog Number
124396
EAN
4015081220014
Product Length/Depth
100 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.023 kg
Compliances
RoHS conform
CE Marked

Delivery program

Model
Integrable
Accessory/spare part type
Auxiliary contact

Technical data - electrical

Control voltage operating range
24 V DC
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
10 A
Rated breaking capacity (inductive load)
10 A (250 V AC)
0.25 A (250 V DC)
0.5 A (125 V DC)

Technical data - mechanical

Mounting Method
Other
Number of contacts (change-over contacts)
1
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Special features
  • 1 changeover contact
  • For use with closing release IZMX16(40)-SR…
Used with
INX16..., INX40...
IZMX16..., IZMX40...

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.