Knowledge Search
Download document () of 20
We make what matters work*

124406
IZMX-RP40F-1250

IZMX-RP40F-1250. Rating plug, 1250A, IZMX40

General specifications

Product Name
Eaton Moeller series IZMX/INX rating plug
Catalog Number
124406
EAN
4015081220113
Product Length/Depth
100 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.03 kg
Compliances
RoHS conform
CE Marked

Delivery program

Type
Accessory
Model
Through-feed current converter
Accessory/spare part type
Options / accessories trip blocks
Application
Suitable for circuit breaker Iu = 2000 A ≤ Iu ≤ 2500 A
Amperage Rating
1250 A
Nominal current
1250 A

Technical data - electrical

Secondary rated current
0 A
Secondary rated apparent power
0 VA
Accuracy class (ratio)
1

Technical data - mechanical

Opening diameter
0 mm
Opening height - max
0 mm
Opening width - max
0 mm
Number of inputs (primary)
1

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Fitted with:
Shock protection
Special features
  • The rated current can be reduced by changing the rating plug, for example, in order to adapt to changed conditions in the application.
  • The rating plug’s nominal value must be less than or equal to the basic device’s rated current.
  • The rating plug can be replaced on site without replacing the transformer.
  • 200 A, 250 A and 300 A rating plugs cannot be combined with P-trip units.
Used with
IZMX40...

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.