Download document () of 20
We make what matters work*
Discontinued

124411

XMN3304. Mounting kit, NZM3, 630A, 3/4p, F, F-R W=425mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
124411
EAN
4015081220168
Product Length/Depth
650 mm
Product Height
50 mm
Product Width
430 mm
Product Weight
12 kg
Compliances
RoHS conform
CE Marked

Product specifications

Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
2000 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
425 mm
Material
Metal
Model
Other

Export product specification