Knowledge Search
Download document () of 20
We make what matters work*

1252

Eaton power device receptacle, #12 - 4 AWG, 50A, Surface, 250V, Back and bottom, Black, NEMA 6-50R, Two-pole, Three-wire, Two-pole, three-wire, grounding, Glass-filled nylon, Power

General specifications

Product Name
Eaton power device receptacle
Catalog Number
1252
UPC
032664306501
Product Length/Depth
2.25 in
Product Height
9 in
Product Width
5 in
Product Weight
0.685 lb
Compliances
RoHS Compliant
Certifications
UL Listed
NOM
CSA Certified

Product specifications

Amperage Rating
50 A
Voltage rating
250 V
Wiring method
Back and bottom
Number of wires
3
Mounting method
Surface
Number of poles
Two-pole
Color
Black
Style
Power
Allowable wire size
#12-4 AWG
NEMA configuration
6-50R
Torque rating
25 lbf-inch
Design type
Receptacle
Material
Glass filled nylon
Receptacle type
Two-pole, three-wire, grounding

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español