Download document () of 20
We make what matters work*
Discontinued

125832

Eaton xEnergy Basic LV systems Low voltage switchgear. Outdoor distribution board 800/10

General specifications

Product Name
Eaton xEnergy Basic small distribution board
Catalog Number
125832
EAN
4015081234424
Product Length/Depth
320 mm
Product Height
1060 mm
Product Width
800 mm
Product Weight
30 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Features
EMC-version
UV resistant
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
IK10
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP44
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
< 0.1 Ω; meets the product standard's requirements.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 440 V AC
10.9.3 Impulse withstand voltage
4 kV
10.9.4 Testing of enclosures made of insulating material
Does not apply to metal enclosures.
Surface finishing
With powder coating
Enclosure material
Aluminum
Built-in height
1100 mm
Built-in width
820 mm
Built-in depth
370 mm
Heat diss. ambient 35°C delta T:20°C flush mount individ. encl. top(IEC 60890)
88 W
Heat diss. ambient 35°C delta T:35°C flush mount individ. encl. top(IEC 60890)
176 W
Closure type
Other
Cover/door model
Closed
Cover/door type
Rotary lever
Door
Single
RAL-number
7035
Width in number of modular spacings
35
Application
Outdoor (installation site)
Color
Gray
Light gray (RAL 7035)
Number of rows
7
Degree of protection
IP44
Functions
Extension possible
Additional equipment
Sealable
Material
Aluminum
Mounting method
Floor standing distribution board
Pedestal (in-ground mounting)
Internal depth
320 mm
Number of openings for socket outlets
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.