Download document () of 20
We make what matters work*

125841

Eaton Cooper Power series voltage regulator bypass switch, 15.5 kV, 600A, Two-hole NEMA term pads, tinned to accept Cu or Al terms, Single mount channel, Vert mount, 110 kV

General specifications

Product Name
Eaton Cooper Power series voltage regulator bypass switch
Catalog Number
125841
UPC
194006020268
Product Length/Depth
27.3 in
Product Height
16 in
Product Width
9.5 in
Product Weight
92.267 lb
Compliances
Not Applicable
Certifications
IEC 62271-1
IEC 62271-102
IEEE C37.34-1994

Accessories

Terminal options
Two-hole NEMA terminal pads, tinned to accept copper or aluminum terminals

Application

Application
Bypass switch

Description

Material type
Porcelain
Switch type
Voltage regulator bypass switch, HC-65 base type, with arcrupter

Electrical Ratings

Amperage Rating
600A
Basic impulse level full wave crest
110 kV
Number of phases
Single-phase
Voltage rating
15.5 kV

Mounting

Mounting configuration
Vertical
Mounting option
Single mounting channel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Learn more about our products

Tel: +52 33 3770 3670

Email: Ventaspowersystems@Eaton.com