Download document () of 20
We make what matters work*

125970

Eaton xEnergy Main LV systems LV switchgear. Mounting kit, Box-Solution, D=800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
125970
EAN
4015081235704
Product Length/Depth
2000 mm
Product Height
100 mm
Product Width
300 mm
Product Weight
33 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building height
2000 mm
Suitable for enclosure building length/depth
800 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.