Download document () of 20
We make what matters work*

125974

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for NZM2, horizontal, 3p, HxW=200x425mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
125974
EAN
4015081235728
Product Length/Depth
30 mm
Product Height
210 mm
Product Width
330 mm
Product Weight
1.1 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
200 mm
Suitable for enclosure building width
425 mm
Material
Metal
Model
Other

Export product specification