Download document () of 20
We make what matters work*

125986

Eaton xEnergy Main LV systems LV switchgear. Snap-on cover, closed, BS, HxW=250x600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
125986
EAN
4015081235841
Product Length/Depth
50 mm
Product Height
260 mm
Product Width
600 mm
Product Weight
3.6 kg
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Other
Model
Blind plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.