Download document () of 20
We make what matters work*

125993

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, for NZM2, horizontal, 4p, HxW=200x600, MA, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
125993
EAN
4015081235865
Product Length/Depth
520 mm
Product Height
25 mm
Product Width
210 mm
Product Weight
1 kg
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Other
Model
Front plate

Export product specification