Download document () of 20
We make what matters work*

125LEC

Eaton Bussmann series high speed British standard fuse, 125 A, 240 V, None, aR (accompanied semiconductor protection)

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
125LEC
EAN
5027590429788
Product Length/Depth
46 mm
Product Height
45 mm
Product Width
115 mm
Product Weight
28.9 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
UL Recognized

Electrical data

Amperage Rating
125 A
Voltage rating
240 V
Rated voltage AC
240 V
Rated voltage DC
150 V
Class
Class aR
Watt losses
16 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None

Export product specification