Download document () of 20
We make what matters work*

126004

Eaton xEnergy Main LV systems LV switchgear. Partition, IZM connection-/busbar back area, EVEN, W=1000mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
126004
EAN
4015081235933
Product Length/Depth
1260 mm
Product Height
50 mm
Product Width
900 mm
Product Weight
2.5 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Surface finishing
Other
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
50 mm
Suitable for enclosure building width
1000 mm
Material
Plastic
Suitable for
Internal separation form 2a
Internal separation form 4b
Internal separation form 4a
Internal separation form 3b
Internal separation form 3a
Internal separation form 2b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.