Download document () of 20
We make what matters work*

126008

Eaton xEnergy Main LV systems LV switchgear. Partitions, mounting kit, SL, Form 3b, WxD=1000x800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
126008
EAN
4015081235971
Product Length/Depth
920 mm
Product Height
50 mm
Product Width
870 mm
Product Weight
14.6 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1000 mm
Material
Steel
Suitable for
Internal separation form 2a
Internal separation form 3a
Internal separation form 3b
Internal separation form 4a
Internal separation form 2b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.