Download document () of 20
We make what matters work*

126010

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, vertical, empty, HxW=800x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
126010
EAN
4015081235995
Product Length/Depth
850 mm
Product Height
25 mm
Product Width
620 mm
Product Weight
6.3 kg
Compliances
RoHS conform

Product specifications

Surface protection
Galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.