Download document () of 20
We make what matters work*

126037

Eaton Moeller series xComfort - Wireless switches. Battery, Type 4-3V, CR2450

General specifications

Product Name
Eaton Moeller series xComfort wireless switch battery
Catalog Number
126037
EAN
4015081236244
Product Length/Depth
25 mm
Product Height
5 mm
Product Width
24.5 mm
Product Weight
0.203 kg
Compliances
RoHS conform

Product specifications

Indication (IEC)
CR 2450
Indication (non-IEC)
None
Capacity (mAh)
610 mAh
Nominal voltage - max
3 V
Number of cells
1
Model
Lithium
Size indication
Button cell

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.