Download document () of 20
We make what matters work*
Discontinued

126089

Eaton Moeller series xComfort - Wireless switches. Set, pushbutton, 1-way, complete, original White

General specifications

Product Name
Eaton Moeller series xComfort wireless pushbutton standard
Catalog Number
126089
EAN
4015081236763
Product Length/Depth
80 mm
Product Height
14 mm
Product Width
80 mm
Product Weight
0.039 kg
Compliances
RoHS conform

Product specifications

Used with
45 mm (Niko) pushbutton
Features
Radio frequent bidirectional
Bus system operating type
Radio frequent
None
Fitted with:
Bus connection
Surface finishing
Matt
Surface protection
Untreated
Material quality
Thermoplastic
Bus system product type
Packaged Units
Number of channels
1
Number of gangs (rocker)
1
RAL-number (Akin)
9010
Color
Pure white
White
Material
Plastic
Mounting method
Surface mounted (plaster)
Surface mounting
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.