Knowledge Search
Download document () of 20
We make what matters work*

1263-BOX

Eaton power device receptacle, #12 - 4 AWG, 30A, Flush, 125V, Back, Brown, NEMA TT-30R, Two-pole, Three-wire, Two-pole, three-wire, grounding, Screw, Glass-filled nylon, Power, Used with 83

General specifications

Product Name
Eaton power device receptacle
Catalog Number
1263-BOX
UPC
032664307003
Product Length/Depth
3.88 in
Product Height
2.25 in
Product Width
2.94 in
Product Weight
0.345 lb
Compliances
NAFTA
RoHS Compliant
Certifications
CSA Certified
UL Listed

Product specifications

Used with
83
Amperage Rating
30A
Voltage rating
125 V
Wiring method
Back
Number of wires
3
Mounting method
Flush
Number of poles
Two-pole
Color
Brown
Connection type
Screw
Style
Power
Allowable wire size
#12-4 AWG
NEMA configuration
TT-30R
Torque rating
25 lbf-inch
Design type
Receptacle
Material
Glass filled nylon
Receptacle type
Two-pole, three-wire, grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español