Download document () of 20
We make what matters work*

126859

Eaton xEnergy Main LV systems LV switchgear. Section connection clip

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
126859
EAN
4015081244393
Product Length/Depth
100 mm
Product Height
200 mm
Product Width
200 mm
Product Weight
1 kg
Compliances
RoHS conform

Product specifications

Used with
Accessory
Control centres XVTL
Special features
Section connection clips
Type
Accessory Control centres XVTL
Accessory/spare part type
Assembly bracket
Color
Other
Unit type
Accessory
RAL-number
0
Material
Other
Model
Components for lace up technique

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.