Download document () of 20
We make what matters work*

126935

Eaton xEnergy Main LV systems LV switchgear, Countersunk screw, thread rolling, M6x22

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
126935
EAN
4015081245031
Product Length/Depth
25 mm
Product Height
10.7 mm
Product Width
10.7 mm
Product Weight
0.004 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Fastening parts/-set
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.