Eaton Bussmann series medium voltage BS air fuse, 31.5 A, 12 kV, 12 kA, 51 x 356 mm, Non Indicating
| Product Name |
Eaton Bussmann series medium voltage BS air fuse
|
| Catalog Number |
12ADFN6B31.5
|
| EAN |
5027590430371
|
| Product Length/Depth |
326 mm
|
| Product Height |
53.4 mm
|
| Product Width |
50.8 mm
|
| Product Weight |
1500 g
|
| Compliances |
BS 2692-1
|
| Certifications |
BS
|
| Amperage Rating |
31.5 A
|
| Voltage rating |
12 kV
|
| Voltage type |
AC
|
| Breaking capacity |
12 kA
|
| Performance Cat According To IEC 60282-1 |
Back-up
|
| Rated frequency - min |
50 Hz
|
| Class |
Class back-up
|
| Application |
|
| Fuse indicator |
Non Indicating
|
| Fuse size |
51 x 356 mm
|
| Standard |
British Standard
|
| Mounting method |
Clip-in
|