Eaton Bussmann series medium voltage BS air fuse, 20 A, AC 12 kV, 359 x 50.8 mm, backup, BS, with striker
| Product Name |
Eaton Bussmann series medium voltage BS air fuse
|
| Catalog Number |
12BDGHA20
|
| UPC |
051712240963
|
| EAN |
5027590431125
|
| Product Length/Depth |
359 mm
|
| Product Height |
50.8 mm
|
| Product Width |
50.8 mm
|
| Product Weight |
2100 g
|
| Compliances |
BS 2692-1
|
| Amperage Rating |
20 A
|
| Voltage rating |
12 kV
|
| Voltage type |
AC
|
| Breaking capacity |
40 kA
|
| Performance Cat According To IEC 60282-1 |
Back-up
|
| Rated frequency - min |
50 Hz
|
| Class |
Class back-up
|
| Pre arc (I2T) |
1.6 x 102
|
| Resistance |
63.3 ohms
|
| Application |
|
| Fuse indicator |
With Striker
|
| Fuse size |
51 x 359 mm
|
| Standard |
British Standard
|
| Mounting method |
Clip-in
|