Air fuse-link, medium voltage, 40 A, AC 12 kV, 359 x 50.8 mm, back-up, BS, with striker
Product Name |
Eaton Bussmann series medium voltage BS air fuse
|
Catalog Number |
12BDGHA40
|
UPC |
051712241007
|
EAN |
5027590431170
|
Product Length/Depth |
359 mm
|
Product Height |
50.8 mm
|
Product Width |
50.8 mm
|
Product Weight |
2100 g
|
Compliances |
BS 2692-1
|
Amperage Rating |
40 A
|
Voltage rating |
12 kV
|
Voltage type |
AC
|
Breaking capacity |
40 kA
|
Performance Cat According To IEC 60282-1 |
Back-up
|
Rated frequency - min |
50 Hz
|
Class |
Class back-up
|
Pre arc (I2T) |
1.2 x 103
|
Resistance |
21.8 ohms
|
Application |
|
Fuse indicator |
With Striker
|
Fuse size |
51 x 359 mm
|
Standard |
British Standard
|
Mounting method |
Clip-in
|