Download document () of 20

12FFLNJ40

Eaton Bussmann series medium voltage DIN fuse, 40 A, AC 12 kV, 3", 77 x 292 mm, fullrange, DIN, style J tags

General specifications

Product Name
Eaton Bussmann series medium voltage DIN fuse
Catalog Number
12FFLNJ40
EAN
5027590432405
Product Length/Depth
326 mm
Product Height
76 mm
Product Width
76 mm
Product Weight
3198 g
Compliances
DIN 43625
VDE 0670-4
Certifications
IEC60282-1

Product specifications

Amperage Rating
40 A
Fuse indicator
Non Indicating
Breaking capacity
50 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Full-range
Product application
Primary side transformer protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
DIN
Utilization category
Other
Voltage type
AC
With striker
No
Class
Class full-range
Barrels
1
Fuse diameter
76 mm
Construction size
76 x 292 mm
Voltage rating
12 kV
Type
Fuse
Application
Primary side transformer protection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.