Knowledge Search
Download document () of 20
We make what matters work*

12ODDNA10

Oil fuse-link, medium voltage, 10 A, AC 12 kV, 50.8 x 203 mm, back-up, BS

General specifications

Product Name
Eaton Bussmann series medium voltage oil fuse
Catalog Number
12ODDNA10
EAN
5027590432535
Product Length/Depth
203 mm
Product Height
50.8 mm
Product Width
50.8 mm
Product Weight
1168 g
Compliances
BS 2692-1
ESI 12-8
Certifications
BS

Electrical data

Amperage Rating
10 A
Voltage rating
12 kV
Voltage type
AC
Breaking capacity
40 kA
Performance Cat According To IEC 60282-1
Back-up
Rated frequency - min
50 Hz
Class
Class back-up

Product specification

Application
protection of primary side transformer, and oil-filled fuse switch combination unit
Fuse indicator
Non Indicating
Fuse size
50.8 x 203 mm
Standard
British Standard

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.