Knowledge Search
Download document () of 20
We make what matters work*

12OMDNU3

VT fuse-link, medium voltage, 3 A, AC 12 kV, 203 x 25.4 mm, back-up, BS, IEC

General specifications

Product Name
Eaton Bussmann series medium auxiliary fuse
Catalog Number
12OMDNU3
EAN
5027590433006
Product Length/Depth
203 mm
Product Height
25.4 mm
Product Width
25.4 mm
Product Weight
355 g
Certifications
BS
IEC

Electrical data

Amperage Rating
3 A
Voltage rating
1.2 kV
Voltage type
AC
Performance Cat According To IEC 60282-1
Back-up
Class
Class back-up

Product specification

Application
Protection of auxiliary transformers
Fuse size
203 x 25.4 mm
Standard
British Standard

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.