Download document () of 20
We make what matters work*

12TFMSJ160

Fuse-link, medium voltage, 160 A, AC 12 kV, 3", 76 x 442 mm, back-up, DIN, with striker

General specifications

Product Name
Eaton Bussmann series medium voltage DIN fuse
Catalog Number
12TFMSJ160
UPC
051712518680
EAN
5027590270571
Product Length/Depth
438.3 mm
Product Height
77.72 mm
Product Width
77.72 mm
Product Weight
5100 g
Compliances
DIN 43625
VDE 0670-4
IEC 60282-1
Certifications
IEC60282-1

Product specifications

Used with
270303 Fuse clip
A3354730 Fuse clip
Amperage Rating
160 A
Fuse indicator
With Striker
Fuse size
76 x 442 mm
Breaking capacity
50 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Primary side transformer protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
DIN
Utilization category
Other
Voltage type
AC
With striker
Yes
Class
Class back-up
Pre arc (I2T)
5 x 10000
Resistance
3.65 Ohms
Watt losses
139 W
Fuse diameter
76 mm
Interrupt rating
50 kAIC
Construction size
76 x 442 mm
Mounting method
Clip-in
Voltage rating
12 kV
Type
Fuse
Application
  • transformer protection
  • indoor or outdoor use
Fuse type
TFMSJ

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.