Knowledge Search
Download document () of 20
We make what matters work*

13

Eaton Crouse-Hinds series rigid/IMC conduit locknut, Steel, 1"

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC conduit locknut
Catalog Number
13
UPC
784564100139
Product Length/Depth
1.94 in
Product Height
1.01 in
Product Width
1.37 in
Product Weight
0.03 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
1 in
Material
Steel

Export product specification