Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

1301-9BK

Eaton toggle switch, #14-10 AWG, 15A, Flush mount, 120V, Side and push, Screw, Black, Single-Pole, Single-Pole, Polycarbonate

General specifications

Product Name
Eaton toggle switch
Catalog Number
1301-9BK
UPC
032664745409
Product Length/Depth
1.31 in
Product Height
3.28 in
Product Width
0.88 in
Product Weight
0.083 lb
Compliances
RoHS Compliant
NAFTA
Certifications
cULus Listed
NOM

Product specifications

Type
Toggle switch
Amperage Rating
15A
Voltage rating
120 V
Number of poles
Single-pole
Application
Residential
Wiring method
Side and push
Switch type
Single-pole
Mounting method
Flush
Connector type
Screw
Material
Polycarbonate
Allowable wire size
#14-10 AWG
Torque rating
14 lbf-inch
Color
Black

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español