Download document () of 20
We make what matters work*

131574

Eaton xEnergy Basic LV systems Low voltage switchgear. Shift-back flange W=600mm, white

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
131574
EAN
4015081285952
Product Length/Depth
168 mm
Product Height
33 mm
Product Width
540 mm
Product Weight
1 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Number of connector holes
0
Suitable for nominal thread (PG) - max
0
Suitable for nominal thread (PG) - min
0
Suitable for width
600 mm
Surface finishing
With powder coating
Cable entry type
Foam rubber
Color
Traffic white (RAL 9016)
Degree of protection
IP30
Other
Surface protection
Powder coating
Shape
Straight
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Brush
Mounting method
Floor standing distribution board
Functions
Additional equipment
Thread type
None
Thickness
1 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.