Download document () of 20
We make what matters work*

131785

Eaton Distribution parts. Auxiliary contact, 1W, 2A, 250V AC

General specifications

Product Name
Eaton Distribution parts
Catalog Number
131785
EAN
5019586148957
Product Length/Depth
80 mm
Product Height
65.5 mm
Product Width
8.8 mm
Product Weight
0.05 kg
Compliances
RoHS conform

Product specifications

Used with
SPMT2PA
Accessory
Auxiliary contact
Additional equipment required
Auxiliary switch
Assembly width
0.5
Number of contacts (change-over contacts)
1
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Number of poles at main contact unit - max
1
Number of switches (fault signal)
0
Voltage type
AC
Functions
Auxiliary switch
Device fitting
Other
Type
  • Accessory
  • Auxiliary contact
Application
  • Open areas
  • Residential buildings
  • Utility buildings
Rated operational voltage (Ue) - max
250 V
Rated switch current
2 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.