Download document () of 20
We make what matters work*

1320200
QSA40N0-A3/3

Eaton Moeller® series QSA Switch-disconnector-fuse, 3p, 40A, BS, size 0

General specifications

Product Name
Eaton QSA Fuse switch-disconnector
Catalog Number
1320200
EAN
8711426351882
Product Length/Depth
200 mm
Product Height
200 mm
Product Width
170 mm
Product Weight
1.1 kg
Certifications
CE

Features & Functions

Number of poles
Three-pole

General

Actuator type
Without actuator
Degree of protection (front side)
IP00
Suitable for
Ground mounting
Front mounting

Electrical rating

Rated operating voltage (Ue) at AC - max
690 V
Rated operational power at AC-23A, 400 V, 50 Hz
22 kW
Rated uninterrupted current (Iu)
40 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.