Download document () of 20
We make what matters work*

132613

Eaton Moeller® series M22 Illuminated pushbutton actuator, RMQ-Titan, flush, momentary, 1 NO, yellow, Blister pack for hanging

General specifications

Product Name
Eaton Moeller® series M22 pushbutton
Catalog Number
132613
EAN
4015081295586
Product Length/Depth
30 mm
Product Height
210 mm
Product Width
130 mm
Product Weight
0.04 kg
Compliances
CE

Product specifications

Actuator color
Yellow
Actuator function
Spring-return
Fitted with:
Front ring
Number of command positions
1
Opening diameter
22 mm
Bezel color
Titanium
Bezel material
Plastic
Degree of protection (front side)
IP67
NEMA 4X
Front element type
Flat
Lens type
Round
Suitable for
Illumination

Export product specification