Download document () of 20
We make what matters work*

132923

Eaton xEnergy Main LV systems LV switchgear. Partition, circuit breaker switchgear area/busbar area, HxW=350x2x400mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
132923
EAN
4015081298341
Product Length/Depth
50 mm
Product Height
330 mm
Product Width
450 mm
Product Weight
4.1 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
8 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Internal separation form 3b
Internal separation form 4a
Internal separation form 4b
Internal separation form 2a
Internal separation form 2b
Internal separation form 3a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.