Download document () of 20
We make what matters work*

132964

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Mounting plate for IZMX16,IZM26, W=425mm

General specifications

Product Name
Eaton xEffect xVtl mounting plate
Catalog Number
132964
EAN
4015081298754
Product Length/Depth
355 mm
Product Height
115 mm
Product Width
370 mm
Product Weight
9 kg
Compliances
RoHS conform

Product specifications

Features
Perforated
Surface protection
Galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.