Download document () of 20
We make what matters work*

132972

Eaton xEnergy Main LV systems LV switchgear. Mounting kit, IZMX16, 3p, withdrawable unit, WxD=425x600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
132972
EAN
4015081298839
Product Length/Depth
650 mm
Product Height
60 mm
Product Width
425 mm
Product Weight
11 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
425 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.