Download document () of 20
We make what matters work*

132994

Eaton xEnergy Main LV systems LV switchgear. Snap-on cover, closed, HxW=650x1350mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
132994
EAN
4015081299058
Product Length/Depth
650 mm
Product Height
50 mm
Product Width
1360 mm
Product Weight
17.5 kg
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Other
Model
Blind plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.