Download document () of 20
We make what matters work*

132998
XSDMV06135-S

Eaton xEnergy Main LV systems LV switchgear. Door to switchgear area, ventilated, R, IP30, HxW=600x1350mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
132998
EAN
4015081299096
Product Length/Depth
1350 mm
Product Height
100 mm
Product Width
680 mm
Product Weight
19.7 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP30
NEMA Other
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.