Download document () of 20
We make what matters work*

133000

Eaton xEnergy Main LV systems LV switchgear. Rear wall, closed, IP55, for HxW=2000 W=1100mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
133000
EAN
4015081299119
Product Length/Depth
1950 mm
Product Height
25 mm
Product Width
1020 mm
Product Weight
35 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
1100 mm
Suitable for enclosure building width
1100 mm
Material
Steel
Suitable for
Rear panel use

Export product specification