Download document () of 20
We make what matters work*

133069

Eaton xEnergy Main LV systems LV switchgear. Partition, circuit breaker, IZM26, switchgear area/busbar area, HxW=500x1100mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
133069
EAN
4015081299324
Product Length/Depth
650 mm
Product Height
25 mm
Product Width
1050 mm
Product Weight
7.4 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
8 mm
Suitable for enclosure building width
1100 mm
Material
Steel
Suitable for
Internal separation form 4a
Internal separation form 3a
Internal separation form 4b
Internal separation form 2a
Internal separation form 2b
Internal separation form 3b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.