Download document () of 20
We make what matters work*

133088

Eaton xEnergy Main LV systems LV switchgear. Partition, IZMX connection-/busbar back area, horizontal, WxD=425x400mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
133088
EAN
4015081299515
Product Length/Depth
315 mm
Product Height
50 mm
Product Width
470 mm
Product Weight
1.6 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Surface finishing
Other
Color
Red
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
425 mm
Material
Plastic
Suitable for
Internal separation form 3a
Internal separation form 2b
Internal separation form 4b
Internal separation form 3b
Internal separation form 2a
Internal separation form 4a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.